TCD2728DG

New Product

CCD Linear Image Sensor

Description

Feature High Speed / 2-line space (color) / Timing generator circuit
Application Scope Multi-functional printers / Inspection equipment
Type Color
Classification Lens reduction type
Pixel of Image Sensing Elements 7500
Line of Image Sensing Elements 3
Pixel size (µm) pitch 4.7
Pixel size (µm) height 4.7
Resolution (DPI) 600
Sheet size A3
Input signal CMOS level 3.3V drive (all input clock)

Package Information

Toshiba Package Name 32pin CERDIP
Package Image Toshiba TCD2728DG CCD Linear Image Sensor product 32pin CERDIP package image
Pins 32
Mounting Through Hole
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 3.3/10 V
Sensitivity B/W (Typ.) - - V/lx・s
Sensitivity R (Typ.) - - 6.7 V/lx・s
Sensitivity G (Typ.) - - 8.5 V/lx・s
Sensitivity B (Typ.) - - 3.1 V/lx・s
Data rate B/W (Max) - - MHz
Data rate Color (Max) - - 100 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open